陶瓷滤波器(CERAFIL)SFECF 系列

表面贴装型陶瓷滤波器
频率:10.7MHz
尺寸:3.45 × 3.1 × 1.4mm

可自动安装(包装于塑料压纹带中),可回流焊的表面贴装型。
各带宽系列产品齐备,可依据需求进行选择。

工作温度范围
−20~+80°C(标准型)
−40~+85°C(高可靠性型)
存储温度范围
−40~+85°C(标准型)
−55~+85°C(高可靠性型)

产品状态

SFECF Series

系列一览

可左右滑动屏幕 请使用横屏浏览
型号 中心频率 中心频率公差 3dB频带宽 阻带宽范围 阻带宽范围测量条件 插入损耗 工作温度范围
SFECF10M7DA0001-R0 10.700MHz ±30kHz 420kHzmin. 950kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7EA00-R0 10.700MHz ±30kHz 330kHz±50kHz 700kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7FA00-R0 10.700MHz ±30kHz 280kHz±50kHz 590kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7GA00-R0 10.700MHz ±30kHz 230kHz±50kHz 510kHz [within 20dB] 3.5dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7HA00-R0 10.700MHz ±30kHz 180kHz±40kHz 470kHz [within 20dB] 4.0dB±2.0dB(at minimum loss point) -20°C to 80°C
SFECF10M7DF00-R0 10.700MHz fn±150kHzmin. 990kHz [within 20dB] 6.0dBmax. [at fn](at minimum loss point) -20°C to 80°C
SFECF10M7FF00-R0 10.700MHz fn±65kHzmin. 620kHz [within 20dB] 7.0dBmax. [at fn](at minimum loss point) -20°C to 80°C
SFECF10M7GF00-R0 10.700MHz fn±45kHzmin. 560kHz [within 20dB] 8.0dBmax. [at fn](at minimum loss point) -20°C to 80°C
SFECF10M7HF00-R0 10.700MHz fn±25kHzmin. 510kHz [within 20dB] 8.0dBmax. [at fn](at minimum loss point) -20°C to 80°C
SFECF10M7EA00S0-R0 10.700MHz ±30kHz 330kHz±50kHz 700kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7FA00S0-R0 10.700MHz ±30kHz 280kHz±50kHz 590kHz [within 20dB] 3.0dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7GA00S0-R0 10.700MHz ±30kHz 230kHz±50kHz 510kHz [within 20dB] 3.5dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7HA00S0-R0 10.700MHz ±30kHz 180kHz±40kHz 470kHz [within 20dB] 4.0dB±2.0dB(at minimum loss point) -40°C to 85°C
SFECF10M7DF00S0-R0 10.700MHz fn±145kHzmin. 990kHz [within 20dB] 6.0dBmax. [at fn](at minimum loss point) -40°C to 85°C
SFECF10M7FF00S0-R0 10.700MHz fn±65kHzmin. 630kHz [within 20dB] 7.0dBmax. [at fn](at minimum loss point) -40°C to 85°C
SFECF10M7GF00S0-R0 10.700MHz fn±45kHzmin. 560kHz [within 20dB] 8.0dBmax. [at fn](at minimum loss point) -40°C to 85°C
SFECF10M7HF00S0-R0 10.700MHz fn±25kHzmin. 510kHz [within 20dB] 8.0dBmax. [at fn](at minimum loss point) -40°C to 85°C

型号表示法

SFECF 10M7 DA00 01 -R0
1 2 3 4 5
  1. 产品系列
  2. 标称中心频率
    • 采用4位字母数字表示。
    • (例:10.700MHz → 10M7)
  3. 产品规格
  4. 特殊规格
    • 对于标准系统,“ 特殊规格”项将省略。
  5. 包装