BL02RN1R3J2#

    1. 静噪元件/EMI静噪滤波器EMI静噪滤波器铁氧体磁珠
<品名(附包装代号)一览>
BL02RN1R3J2B

Murata Icon X 外观&形状

外观 | BL02RN1R3J2(BL02RN1R3J2B)
尺寸 | BL02RN1R3J2(BL02RN1R3J2B)

Murata Icon X 规格

形状引线
长度8.0mm
长度公差max.
宽度3.4mm
宽度公差±0.2mm
厚度12.0mm
厚度公差max.
额定电流(at 85℃)7A
工作温度范围-40℃ to 85℃
质量(标准值)0.34g
电路数目1

Murata Icon X 特点

BL01/02/03 series are ferrite beads with lead wires to
produce a high frequency loss for suppression of
noise. Simple construction and easy-to-use, effective
for low impedance circuits such as power supplies and
grounds. Effective also for preventing overshoot and
undershoot of digital signal in clocks or the like,
and suppressing the higher harmonic wave. Suitable for
prevention of abnormal oscillation at high frequency
amplifying circuit.

Murata Icon X 用途

其他用途

For general

Murata Icon X 包装信息

包装 规格 最小订购单位

B

散装袋

500