BLL18AG331DBE1H01#

    1. 静噪元件/EMI静噪滤波器EMI静噪滤波器铁氧体磁珠
<品名(附包装代号)一览>
BLL18AG331DBE1H01A

Murata Icon X 外观&形状

外观 | BLL18AG331DBE1H01(BLL18AG331DBE1H01A)
尺寸 | BLL18AG331DBE1H01(BLL18AG331DBE1H01A)

Murata Icon X 规格

形状引线
长度4.5mm
长度公差max.
宽度3.0mm
宽度公差max.
厚度4.0mm
厚度公差max.
额定电流(at 85℃)200mA
额定电流(at 125℃)200mA
额定电流(at 150℃)200mA
工作温度范围-40℃ to 150℃
质量(标准值)0.13g
电路数目1
直流电阻(max)0.6Ω
阻抗(at 100MHz)330Ω
阻抗(at 100MHz)公差±40%

Murata Icon X 特点

1.BLL18A series is designed to function nearly as a
  resistor at noise frequencies, which greatly reduces
  the possibility of resonance and leaves signal wave
  forms undistorted.
  BLL18A series is effective in circuits without stable
  ground lines because BLL18A series does not need a
  connection to ground.

2.BLL18A series is effective in noise suppression in a
  wide frequency range (30MHz to several hundred MHz).

3.Lead-free Halogen-free is available.

4.Flow soldering. Corresponds to the welding implementation.
  (Not supported Reflow soldering.)

5.The material can be changed to a Cu wire according to
  the welding material as required.

Murata Icon X 用途

汽车用途

动力传动/安全

Murata Icon X 包装信息

包装 规格 最小订购单位

A

折叠盒装

2000