1. 产品搜索时钟元件陶瓷谐振器/晶体谐振器CSBLA640KEC8-B0

CSBLA640KEC8-B0

  • 生产开始日期:1979/10/1
  • 接受订单的最迟期限:2014/12/31
  • 停产日:2015/3/31

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

产品型 陶瓷谐振器
系列名 CSBLA_E (430-699kHz)
频率 640.0kHz
频率公差 ±2kHz max.
工作温度范围 -20℃~80℃
频率温度特性 ±0.30% max.
频率老化 ±0.30% max.
谐振电阻 (R1) 40Ω max.
形状 引线
清洗 不支持
长x宽 9.0x7.0mm
质量 347mg

Murata Icon X 特点

The CSBLA series ceramic resonators owe their development to MURATA's innovative expert technologies and the application of mass production techniques typically utilized in the manufacture of piezoelectric ceramic components. Because of their high mechanical Q and consistent high quality, the CSBLA series are ideally suited to microprocessor and remote control unit applications.

Features
1. Stable over a wide temperature range and with respect to long-term aging.
2. Fixed, tuned, solid-state devices
3. Miniature and lightweight
4. Exhibit excellent shock resistance performance.
5. Oscillating circuits requiring no adjustment can be designed by utilizing these resonators in conjunction with transistors or appropriate ICs.

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装 500

下载本页的PDF

详细说明