CSTCG33M3V53-R0

    1. 时钟元件陶瓷振荡子(CERALOCK®)
  • 生产开始日期:2000/8/1

Murata Icon X 外观&形状

外观 | CSTCG33M3V53-R0
尺寸 | CSTCG33M3V53-R0

Murata Icon X 规格

形状SMD
频率33.330MHz
频率公差±0.5%
工作温度范围-20℃ to 80℃
频率温度特性±0.3%
频率老化±0.2%
清洗Not available
谐振阻抗50Ω
内置负载电容15pF

Murata Icon X 特点

MURATA's package technology expertise has enabled the development of the Chip CERALOCK(R) with built-in load capacitors. High-density mounting can be realized because of the small package and the elimination of the need for an external load capacitor.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available in a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.

Murata Icon X 用途

其他用途

消费级/工业级

Murata Icon X 包装信息

包装 规格 最小订购单位

-R0

180mm压纹带

3000

Murata Icon X 产品数据