NCP18XW682J03RB

    1. 传感器温度传感器温度检测用负温度系数(NTC)热敏电阻
      热敏电阻负温度系数(NTC)热敏电阻温度检测用负温度系数(NTC)热敏电阻

Murata Icon X 外观&形状

外观 | NCP18XW682J03RB
尺寸 | NCP18XW682J03RB

Murata Icon X 规格

电阻值(25℃)6.8kΩ
电阻值(25℃)公差±5%
B常数(25/50℃)3950K
B常数(25/50℃)公差±3%
B常数(25/80℃)(标准值)3982K
B常数(25/85℃)(标准值)3987K
B常数(25/100℃)(标准值)3998K
允许工作电流(25℃)0.38mA
额定功率(25℃)100.0mW
散热常数(25℃)1mW/℃
工作温度范围-40℃ to 125℃
尺寸代码(单位为mm)1.6x0.8mm
尺寸代码(单位为inch)0.6x0.3inch
形状SMD
质量0.0047g

Murata Icon X 特点

1. Excellent solderability and high stability in environment
2. Excellent long time aging stability
3. High accuracy in resistance and B-constant
4. Flow / Reflow soldering possible
5. Same B-Constant in the same resistance in the three sizes (0805 size / 0603 size / 0402 size)
    Easy to use smaller size in the circuits
6. Lead is not contained in the product.
7. NCP series are recognized by UL/cUL (UL1434, File No.E137188).

Murata Icon X 用途

限定用途

消费品

其他用途

1. Temperature compensation for transistor, IC and crystal oscillator in mobile communications
2. Temperature sensor for rechargeable batteries
3. Temperature compensation of LCD
4. Temperature compensation in general use of electric circuits

Murata Icon X 包装信息

包装 规格 最小订购单位

RB

180mm纸带

4000

Murata Icon X 产品数据