NTPA75R0LBMB0

    1. 热敏电阻负温度系数(NTC)热敏电阻抑制突入电流用负温度系数(NTC)热敏电阻

Murata Icon X 外观&形状

外观 | NTPA75R0LBMB0
尺寸 | NTPA75R0LBMB0

Murata Icon X 规格

电阻值(25℃)
电阻值(25℃)公差±15%
最大允许电流(25℃)1.9A
最大允许电流(55℃)1.6A
热时间常数40s
散热常数(25℃)9.4mW/℃
最大电容器容量700μF
最大电容器容量测量条件at 100V
工作温度范围-20℃ to 160℃
引线形状带引线型
形状引线
质量0.48g

Murata Icon X 特点

1. Lead is not contained in the ceramic element, the terminations, the solder for inner connection and the coating resin.
2. Most suitable for power supplies of less than 100W
3. Excellent recovery characteristics due to resin coating with excellent heat characteristics

Murata Icon X 用途

其他用途

Switching power supplies, CRT monitors, Color televisions, VCR-Power supplies, Other power circuits

Murata Icon X 包装信息

包装 规格 最小订购单位

B0

散装袋

500