NTSD1XR502FPB40

    1. 传感器温度传感器温度检测用负温度系数(NTC)热敏电阻
      热敏电阻负温度系数(NTC)热敏电阻温度检测用负温度系数(NTC)热敏电阻
  • 最终订单截止日期:2016/12/31
  • 停产日期:2017/3/31

Murata Icon X 外观&形状

外观 | NTSD1XR502FPB40
尺寸 | NTSD1XR502FPB40

Murata Icon X 规格

电阻值(25℃)5kΩ
电阻值(25℃)公差±1%
B常数(25/50℃)3700K
B常数(25/50℃)公差±1%
B常数(25/80℃)(标准值)3727K
B常数(25/85℃)(标准值)3738K
B常数(25/100℃)(标准值)3760K
允许工作电流(25℃)0.68mA
额定功率(25℃)15.0mW
散热常数(25℃)1.5mW/℃
热时间常数7s
工作温度范围-40℃ to 125℃
引线形状绝缘型
形状引线
质量0.13g

Murata Icon X 特点

1. Electric insulation on lead wire
2. Excellent bending resistance due to suitable hardness of surface coating
3. Easy handling due to most suitable hardness of surface of coating
4. +/-1% of resistance and B-Constant tolerance is realized due to uniform thickness by the precise sheet forming method.

Murata Icon X 用途

限定用途

消费品

其他用途

1. Rechargeable batteries
2. Battery charging circuits
3. Head of printers
4. DC fan motors
5. Home appliance equipments

Murata Icon X 包装信息

包装 规格 最小订购单位

-

散装袋

200