Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

工业设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

电阻值(25℃) 47kΩ
电阻值(25℃)允许差 ±1%
B常数(25/50℃) 4050K
B常数(25/50℃)允许差 ±1%
B常数(25/80℃)(标准值) 4101K
B常数(25/85℃)(标准值) 4108K
B常数(25/100℃)(标准值) 4131K
最大工作电流(25℃) 0.06mA
额定功率(25℃) 7.5mW
散热常数(25℃) 1.5mW/℃
工作温度范围 -40℃ to 125℃
热时间常数 4s
引线形状 带引线型
Size Code (in inch) 016=16㎜
形状 引线
质量 0.087g
MSL N

Murata Icon X 特点

1. High accuracy and high sensibility temperature sensing is available by the high accuracy NTC Thermistor.
2. This product is compatible with 1005 (1.0mm * 0.5mm) size NTC Thermistor.
3. The variation per hour of this product is stable few.
4. This product is produced with the automation line which was consistent from a lead to packing so that the product of uniform quality may be obtained at low cost in large quantities.
5. Since this product has strong lead intensity with original lead mounting technique, it is bent at the time of use and can perform processing etc. freely. Moreover, taping supply can also respond.
6. UL/cULcertified product.(UL1434, File No. E137188)

Murata Icon X 包装信息

包装 规格 标准包装数量
A016 折叠盒装 2500