Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备,工业设备,医疗设备 [GHTF A/B]

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

最大电压 32V
温度传感 85℃
检测温度允许差 ±3℃
温度传感测量条件 at 4.7k ohm
温度传感(2) 100℃
检测温度(2)允许差 ±7℃
温度传感(2)测量条件 at 47k ohm
电阻值(25℃) 470Ω
电阻值(25℃)允许差 ±50%
工作温度范围 -20℃ to 110℃
尺寸代码(单位为mm) 1.6x0.8mm
形状 SMD
质量 0.004g
MSL 1

Murata Icon X 特点

1. Sensing accuracy +/-3 deg.C which is highest of PTC Thermistor and the same level as NTC at sensing point.
2. Same resistance-temperature characteristics as PRF18_QB5RB series.
  Easy to use higher accurate sensing type.
3. SMD type is helpful for miniaturizing circuits because of its small size and light weight.
4. Excellent thermal response due to small size
5. Solid-state construction provides excellent mechanical vibration and impact resistance.
6. Contactless operation provides noiseless operation.
7. Lead is not contained in the terminations.
8. UL/cULcertified product. (UL1434, File No. E137188)

Murata Icon X 包装信息

包装 规格 标准包装数量
RB 180mm纸带 4000