PTGL07AS150K6B51B0

    1. 热敏电阻正温度系数(PTC)热敏电阻 POSISTOR®过电流保护用正温度系数(PTC)热敏电阻

Murata Icon X 外观&形状

外观 | PTGL07AS150K6B51B0
尺寸 | PTGL07AS150K6B51B0

Murata Icon X 规格

最大电压140V
维持电流148mA
维持电流测量条件(at +60℃)
维持电流(2)187mA
维持电流(2)测量条件(at +25℃)
跳闸电流249mA
跳闸电流测量条件(at +25℃)
跳闸电流(2)292mA
跳闸电流(2)测量条件(at -10℃)
最大电流1.5A
电阻值(25℃)15Ω
电阻值(25℃)公差±10%
耗电量(标准值)1.7W
工作温度范围-30℃ to 85℃
D: 外径7.3mm
厚度4.5mm
H: 高度12.3mm
F: 引线间距5mm
d: 引线直径0.6mm
形状引线
质量0.41g

Murata Icon X 特点

1. Small fluctuation in the circuit due to resistance tolerance +/-10%
2. Narrow current range (less than twice) between operating and non-operating current at -10 to 60 degrees C.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X 用途

限定用途

消费品

Murata Icon X 包装信息

包装 规格 最小订购单位

B0

散装袋

500