PTGL07BD470N3B51A0

    1. 热敏电阻正温度系数(PTC)热敏电阻 POSISTOR®过电流保护用正温度系数(PTC)热敏电阻

Murata Icon X 外观&形状

外观 | PTGL07BD470N3B51A0
尺寸 | PTGL07BD470N3B51A0

Murata Icon X 规格

最大电压32V
维持电流30mA
维持电流测量条件(at +60℃)
维持电流(2)55mA
维持电流(2)测量条件(at +25℃)
跳闸电流115mA
跳闸电流测量条件(at +25℃)
跳闸电流(2)140mA
跳闸电流(2)测量条件(at -10℃)
最大电流1.5A
电阻值(25℃)47Ω
电阻值(25℃)公差±30%
耗电量(标准值)1W
工作温度范围-10℃ to 60℃
D: 外径7.4mm
厚度4mm
F: 引线间距5mm
d: 引线直径0.6mm
形状引线
质量0.49g

Murata Icon X 特点

1. Best suited to meet the requirements of the short-circuit test. Quick response compared with current fuse and resistor and error-free operation are assured.
2. Small size save board space. Capable of being mounted anywhere because replacement is not required.
3. Actuates by excessive current during the short-circuit test to restrain abnormal heat generation in other circuit components and printed boards.
   This state will be maintained until the abnormal state is removed or power is turned off to reset the "POSISTOR" to the original state. Surface temperature of "POSISTOR" is kept low, below a certain value, during the actuation.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X 用途

限定用途

消费品

Murata Icon X 包装信息

包装 规格 最小订购单位

A0

折叠盒装

1500