PVA2A224A01B00

    1. 电阻器微调电位器
  • 停产日期:2017/1/31

Murata Icon X 外观&形状

外观 | PVA2A224A01B00
尺寸 | PVA2A224A01B00

Murata Icon X 规格

额定功率0.1W
形状SMD
最大工作电压50Vdc
调整方向上方
尺寸2mm
自动调整Yes
调节转数(有效旋转角度)1(260°±10°)
机械旋转角度Endless
总电阻值220kΩ
总电阻值公差±25%
电阻温度系数±250ppm/℃
电阻变化特性B (Linear)
接触电阻变化3% max. of nominal total resistance value
剩余电阻4% max. of nominal total resistance value
焊接方法温度曲线(回流)
烙铁
力矩0.5 to 9.8mN・m
额定功率测量条件70℃
工作温度范围-55℃ to 125℃
质量0.01g

Murata Icon X 特点

1. Ultra-small and thin external dimensions of
    2.2(W)x2.75(L)x0.90 max.(T)mm.
2. For the terminal attachment method of construction
    that uses neither solder nor adhesives, good
    solderability and terminal attachment intensity
    are realized.
3. Because of multi-contact wiper structure, PVA2 has
    a stable characteristics (low noise).
4. PVA2 series does not use a solder, flux or cleaning
    solvent, so they are environmentally friendly
    products.
5. Heat resistance performance enables high temperature
    peak reflow soldering.

Murata Icon X 包装信息

包装 规格 最小订购单位

B00

散装袋

1000

Murata Icon X 产品数据