PVG5H100C03B00

    1. 电阻器微调电位器
  • 停产日期:2017/1/31

Murata Icon X 外观&形状

外观 | PVG5H100C03B00
尺寸 | PVG5H100C03B00

Murata Icon X 规格

额定功率0.25W
形状SMD
最大工作电压300Vdc
调整方向侧面
尺寸5mm
自动调整No
调节转数(有效旋转角度)11
机械旋转角度-
总电阻值10Ω
总电阻值公差±10%
电阻温度系数±150ppm/℃
电阻变化特性B (Linear)
接触电阻变化Less than 3% of total resistance value or 3ohm, whichever is greater
剩余电阻Less than 1% of total resistance value or 2ohm, whichever is greater
焊接方法温度曲线(回流)
烙铁
力矩17.6mN・m max.
额定功率测量条件70℃
工作温度范围-55℃ to 125℃
质量0.18g

Murata Icon X 特点

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Available with reflow soldering method
3. Available for ultrasonic cleaning after soldering
4. Clutch mechanism prevents excessive wiper rotation.
5. Both Top and side adjustment directions
6. Ultra smaller volume (1/5-1/2) than leaded
   multi-turn potentiometer.

Murata Icon X 包装信息

包装 规格 最小订购单位

B00

散装袋

100

Murata Icon X 产品数据