1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFELF10M8JKBC-B0

SFELF10M8JKBC-B0

  • 生产开始日期:2003/1/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 引线
元件 2
中心频率 10.800MHz
中心频率公差 ±20kHz
标称值 No
阻带宽范围 380kHz
阻带宽范围测量条件 [within 20dB]
阻带损耗 45dB[within 9MHz to fo]
插入损耗 5.5dB±2.0dB(at minimum loss point)
波纹 1.0dBmax.(at minimum loss point)
输入/输出阻坑 330Ω
质量 178mg

Murata Icon X 特点

SFELF10M8 series for FM-receivers are monolithic type ceramic filters which use the thickness expander mode
of the piezoelectric ceramic. As part of the environment protection activity, solder for terminal plating and terminal-element connection inside of ceramic filter contain no lead (Pb).

Features
1. These miniature filters have high mechanical strength.
2. Low loss, favorable waveform symmetry, and high selectivity.
3. Various band widths are available for applications in wide to narrow bands.
4. Small dispersion and stable characteristics.
5. Change in center frequency is typically within +/-30ppm/(degrees C) at -20 to +80 (degrees C).
6. High reliability

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装 500