1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFPKA450KG1A-R1

SFPKA450KG1A-R1

  • 生产开始日期:1991/3/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 SMD
元件 4
中心频率 450.0kHz
中心频率公差 ±1kHz
标称值 No
6dB频带宽 fn±4.5kHzmin.
选择性(+) 40dB[fn+10kHz]
选择性(-) 40dB[fn-10kHz]
阻带衰减量 25dBmin.[within fn±100kHz]
插入损耗 6.0dBmax.(at minimum loss point)
波纹 1.5dBmax.[within fn±3kHz]
群延迟波纹偏差 20μsec.
输入/输出阻坑 1500Ω
质量 700mg

Murata Icon X 特点

SFPKA series for AM use is one of the most recommendable intermediate filters, having such distinctive features as high selectivity, high stability and adjustment-free operation. Additionally, its easy matching with IC helps create an easy circuit design.

Features
1. The filters are mountable by automatic placers and can be reflow soldered and withstand washing.
2. The filters are wide bandwidth and high selectivity, so they are suitable for car radio and multi-band radio.

Murata Icon X 包装信息

包装 规格 标准包装数量
-R1 330mm压纹带 1000