1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFSCE10M7WF05-R0

SFSCE10M7WF05-R0

  • 生产开始日期:2004/5/1
  • 接受订单的最迟期限:2022/9/30
  • 停产日:2023/3/31

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 SMD
元件 2
中心频率 10.700MHz
标称值 Yes
3dB频带宽 fn±325.0kHzmin.
阻带宽范围 1.7MHz
阻带宽范围测量条件 [within 20dB]
阻带损耗 30dB[within 5.7MHz to fn / fn to 15.7MHz]
插入损耗 6.0dB[at minimum loss point]
波纹 1.5dB[within 3dB Bandwidth]
群延迟波纹偏差 0.6μs[within fn±250kHz]
输入/输出阻坑 470Ω
质量 44.91mg

Murata Icon X 特点

SFSCE series are chip surface mount filters available for 3dB bandwidth at 700kHz to 1.3MHz (more than twice width compared with current types). They have 1.0mm max. thickness and small mounting area (4.5x3.8mm).

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.0mm max. thickness, and have a small mounting area (4.5x3.8mm) enabling flexible PCB design.
3. Available lead (Pb) free solder reflow.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X 包装信息

包装 规格 标准包装数量
-R0 180mm压纹带 1500