1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFSKB3M20FF00-R1

SFSKB3M20FF00-R1

  • 生产开始日期:2006/10/1
  • 接受订单的最迟期限:2021/9/30
  • 停产日:2022/3/31

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 0℃ to 70℃
形状 SMD
元件 2
中心频率 3.200MHz
标称值 Yes
3dB频带宽 fn±75kHzmin.
阻带宽范围 650kHz
阻带衰减量 30dB[at 2.8MHz]
阻带损耗 30dB[within 2.2 to 2.8MHz]
插入损耗 6.0dBmax.
输入/输出阻坑 1000Ω
质量 68mg

Murata Icon X 特点

The SFSKB series are SMD ceramic filters suitable for IR headphone applications. Center frequencies of 2.3, 2.8, 3.2, 3.8, 4.3, 4.8, 5.2, 5.7MHz are available. Realized small, thin and lightweight package, compared with conventional LC filters. It helps to compose multi-channel circuit on one PCB. No frequency adjustment is required on PCB and it contributes to the reduction of production cost.

Features
1. SMD package in plastic emboss tape, available for automatic placing.
2. They are slim, at only 1.5mm max. thickness, and have a small mounting area (5.2x3.8mm) enabling flexible PCB design.
3. Available for lead (Pb) free reflow soldering process.
4. Operating temperature range: 0 to +70 (degrees C), Storage temperature range: -55 to +85 (degrees C)
5. No frequency adjustment is required in production process.
6. Small, thin and lightweight package compared with conventional LC filters.

Murata Icon X 包装信息

包装 规格 标准包装数量
-R1 330mm压纹带 3000