TZB4Z060AA10B00

    1. 电容器微调电容器

Murata Icon X 外观&形状

外观 | TZB4Z060AA10B00
尺寸 | TZB4Z060AA10B00

Murata Icon X 规格

形状SMD
工作温度范围-25℃ to 85℃
厚度3mm
厚度公差±0.2
额定电压100Vdc
静电容量最小值(max.)2pF
静电容量最大值6pF
静电容量最大值公差+50/-0%
调整方向上方
焊接方法温度曲线(回流)
烙铁
温度特性NP0±200ppm/℃
Q500min. at 1MHz, Cmax.
耐电压220Vdc
绝缘电阻(min.)10000MΩ
力矩1.5 to 9.8mNm
定子/外壳颜色Blue
质量0.15g

Murata Icon X 特点

1. Miniature rectangular shape:    4.0(W)x4.5(L)x3.0(H)mm.
2. Color coded case facilitates identification of capacitance range.
3. Designed for automatic placement in surface mount applications.
4. Designed to withstand flux baths and solder baths
    (with cover film type).
5. Can be temporarily attached to PCB with adhesives
    (Terminal style A and B).
6. Can be reflow and flow (with cover film type)
    soldering method.
7. Stable characteristics over a wide frequency range.
    (Resonant frequency: 1000MHz min. / 6pF)

Murata Icon X 包装信息

包装 规格 最小订购单位

B00

散装袋

500