1. 产品搜索电容器微调电容器TZC3R100A110B00

TZC3R100A110B00

  • 接受订单的最迟期限:2019/3/31
  • 停产日:2020/8/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -25℃ to 85℃
厚度 1.6mm
厚度公差 ±0.1
额定电压 100Vdc
静电容量最小值(max.) 3pF
静电容量最大值 10pF
静电容量最大值公差 +50/-0%
调整方向 上方
温度特性 N750±300ppm/℃
Q 500min. at 1MHz, Cmax.
耐电压 220Vdc
绝缘电阻(min.) 10000MΩ
力矩 1.5 to 9.8mNm
定子/外壳颜色 White
质量 0.05g

Murata Icon X 特点

1. Small size with external dimension of 3.2(W)x4.5(L)x1.6(H)mm.
2. Color coded stator permits easy identification of
    capacitance and reduces mounting errors.
3. Can be adjusted with conventional adjustment tools
    having a thickness of 0.5mm.
4. Designed for automatic placement in surface mount applications.
5. Heat resistant resin withstands reflow soldering temperatures.

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 500