1. 产品搜索电容器微调电容器TZS2R200A001B00

TZS2R200A001B00

  • 接受订单的最迟期限:2015/12/31
  • 停产日:2016/3/31

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -25℃ to 85℃
厚度 1mm
厚度公差 max.
额定电压 25Vdc
静电容量最小值(max.) 7pF
静电容量最大值 20pF
静电容量最大值公差 +100/-0%
调整方向 上方
温度特性 N750±500ppm/℃
Q 500min. at 1MHz, Cmax.
耐电压 55Vdc
绝缘电阻(min.) 10000MΩ
力矩 0.7 to 4.9mNm
质量 0.02g

Murata Icon X 特点

1. Ultra-small and thin type with external dimensions of 2.2(W)x2.7(L)x0.95(H)mm
    (30% less in volume than the current product).
2. Unique construction with no plastic material provides superior soldering heat resistance to maintain excellent characteristic performance after reflow soldering.
3. Pierced square hole allows for high resistance to tuning force and in-process automatic adjustment.

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 500