XRCGB30M000FAN00R0

    1. 时钟元件晶体谐振器

Murata Icon X 外观&形状

外观 | XRCGB30M000FAN00R0
尺寸 | XRCGB30M000FAN00R0

Murata Icon X 规格

型号HCR2016
频率30.0000MHz
频率公差±25ppm max. (25±3℃)
工作温度范围-10℃ to 70℃
频率温度特性±25ppm max.
频率老化±5ppm max./year
清洗Not available
负载电容量6pF
等效串联电阻(max.)100Ω
驱动电平(max.)300μW
形状SMD
长x宽2.0x1.6mm

Murata Icon X 特点

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as S-ATA and USB2.0.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X 用途

其他用途

消费级

Murata Icon X 包装信息

包装 规格 最小订购单位

R0

180mm塑料编带

3000

Murata Icon X 产品数据