在振荡电路中,反馈电阻与C-MOS逆变器并联连接。它可能集成在MCU上。它的作用是平衡逆变器I/O间的DC电压,而逆变器将起到放大器的作用。
在反馈电阻没有集成在MCU上时,非常好使用1Mohm作为外部反馈电阻。
阻尼电阻用于振荡电路中C-MOS逆变器的输出端。其作用是减小振荡幅度,以降低降低功率。另一方面,必须注意振荡裕量,因为超额的阻尼电阻会引起振荡停止。通常阻尼电阻的使用范围是从0到2kΩ,它取决于MCU的特性。
外部负载电容用于振荡电路接地逆变器的输入端和输出端。它是直接影响负阻和振荡频率的重要元件。这些电容在CERALOCK中称为“负载电容器”。另一方面,在晶体谐振器中,将其称为“外部负载电容”,以区别于负载电容“Cs”。通常将两个相同的电容用作外部负载电容。5到10pF作为外部负载电容是很适合的,这将取决于MCU的特性和安装基板的寄生电容。