请参阅技术指南6。(PDF: 420KB)
Temperature compensation is done internally in the ASIC. The type of compensation is linear and the compensation is calibrated and programmed during factory testing, thus sensor internal temperature compensation is not field programmable. Additional (higher order) temperature compensation can be done by with external compensation by calibrating sensor behavior at system level.