[影像] Supercapacitors Tutorial 2
-Features-

Murata's supercapacitors achieve ultra-low ESR, in addition to features of conventional supercapacitors such as high capacitance and long cycle-life. 
Therefore they can supply much higher output power.
This video provides the features of Murata's
supercapacitors by comparing with conventional superpcapacitors such as coin type and cylinder type.
Clic here for detailes of Supercapacitors
Clic here for detailes of Supercapacitors Application Note
ProductsRobotsCorporate