.search-result-optional-info {
    display: none;
}

div.m-app-spec-table table.main-table .main-table__tr--td.fixed-table {
    display: block;
}

div.m-app-spec-table table.main-table .main-table__tr--td.scroll-table {
    display: block;
}

div.m-app-spec-table table.main-table {
    border-collapse: collapse;
    width: 100%;
    display: flex;
    margin-top: 0;
}

div.m-app-spec-table table.main-table tr {
    width: 100%;
    display: flex;
    flex-direction: column;
}

div.m-app-spec-table table.sub-table {
    border-collapse: collapse;
    width: 100%;
    display: flex;
}

div.m-app-spec-table table.sub-table .header-row-0.row-header-1 {
    display: flex;
    height: auto !important;
}

div.m-app-spec-table table.sub-table .row-0 {
    display: flex;
    height: auto !important;
}

div.m-app-spec-table table.sub-table tr {
    width: 50%;
    height: auto!important;
    display: flex;
    flex-direction: column;
}

div.m-app-spec-table table.main-table .main-table__tr--td.fixed-table table.sub-table tr:nth-child(1){
    width: 35%;
}
div.m-app-spec-table table.main-table .main-table__tr--td.fixed-table table.sub-table tr:nth-child(2){
    width: 65%;
}

div.m-app-spec-table table.main-table .main-table__tr--td.scroll-table table.sub-table tr:nth-child(1){
    width: 35%;
}
div.m-app-spec-table table.main-table .main-table__tr--td.scroll-table table.sub-table tr:nth-child(2){
    width: 65%;
}

div.m-app-spec-table table.sub-table tr th {
    width: 100%;
    display: flex;
    height: 50px !important;
    min-height: initial;
    border-right: 0 !important;
    border-left: 0 !important;
}

div.m-app-spec-table table.sub-table tr th.col_partnumber {
    height: 100px !important;
}

div.m-app-spec-table table.sub-table tr td {
    width: 100%;
    display: flex;
    height: 50px !important;
    min-height: initial;
    border-right: 0 !important;
    border-left: 0 !important;
}

@media (max-width: 768px) and (min-width: 768px) {

    div.m-app-spec-table .table-scroll .table-scroll_pictograph {
        display: none;
    }

}

@media screen and (max-width:768px) {

    div.m-app-spec-table table.main-table {
        width: 100%;
    }

}

@media screen and (max-width:480px) {

    div.m-app-spec-table table.main-table {
        width: 700px;
    }

}