--------------------------------------------------------------------------------

Library :MurataDynamicModel_C

Conponent name : GCD18_D

--------------------------------------------------------------------------------
Jump to Murata website for the latest ADS library

Jump to Murata website for the product information of GCD18_D

PartNumber tmpr Type Size TempCharacteristics RatedVoltage Value Tolerance Dimensions FreqRange
GCD188R71H102KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H102MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A102KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A102MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H122KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1200[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H122MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1200[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A122KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1200[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A122MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1200[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H152KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1500[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H152MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1500[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A152KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1500[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A152MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1500[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H182KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1800[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H182MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 1800[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A182KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1800[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A182MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 1800[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H222KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 2200[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H222MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 2200[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A222KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 2200[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A222MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 2200[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H272KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 2700[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H272MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 2700[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A272KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 2700[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A272MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 2700[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H332KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 3300[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H332MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 3300[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A332KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 3300[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A332MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 3300[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H392KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 3900[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H392MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 3900[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A392KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 3900[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A392MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 3900[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H472KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 4700[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H472MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 4700[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A472KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 4700[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A472MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 4700[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H562KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 5600[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H562MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 5600[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A562KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 5600[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A562MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 5600[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H682KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 6800[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H682MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 6800[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A682KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 6800[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A682MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 6800[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H822KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 8200[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H822MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 8200[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A822KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 8200[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A822MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 8200[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H103KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 10000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H103MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 10000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A103KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 10000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A103MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 10000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H123KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 12000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H123MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 12000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A123KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 12000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A123MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 12000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H153KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 15000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H153MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 15000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A153KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 15000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A153MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 15000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H183KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 18000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H183MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 18000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A183KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 18000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A183MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 18000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H223KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 22000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71H223MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 50[V] 22000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A223KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 22000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R72A223MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 100[V] 22000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E273KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 27000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E273MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 27000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E333KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 33000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E333MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 33000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E393KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 39000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E393MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 39000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E473KA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 47000[pF] +/-10[%] 1.6x0.8[mm] 100[Hz]-6[GHz]
GCD188R71E473MA01 25 Specially designed product to reduce shorts 1608[mm]/0603[inch] X7R(-55to125[deg]) 25[V] 47000[pF] +/-20[%] 1.6x0.8[mm] 100[Hz]-6[GHz]