--------------------------------------------------------------------------------

Library :MurataDynamicModel_L

Conponent name : DFE2MC_D

--------------------------------------------------------------------------------
Jump to Murata website for the latest ADS library

Jump to Murata website for the product information of DFE2MC_D

PartNumber Type Size Value Tolerance Dimensions RatedCurrent FreqRange
DFE2MCPHR10MJLQ Powertrain/Safety 0806[inch]/2016[mm] 100[nH] +/-20[%] 2.0x1.6[mm] 10[A] 2200[kHz]-20[MHz]
DFE2MCAHR15MJ0 Powertrain/Safety 0806[inch]/2016[mm] 150[nH] +/-20[%] 2.0x1.6[mm] 4.8[A] 14900[kHz]-20[MHz]
DFE2MCPHR22MJLQ Powertrain/Safety 0806[inch]/2016[mm] 220[nH] +/-20[%] 2.0x1.6[mm] 10[A] 771.8[kHz]-20[MHz]
DFE2MCAHR24MJ0 Powertrain/Safety 0806[inch]/2016[mm] 240[nH] +/-20[%] 2.0x1.6[mm] 5[A] 971.3[kHz]-20[MHz]
DFE2MCAHR33MJ0 Powertrain/Safety 0806[inch]/2016[mm] 330[nH] +/-20[%] 2.0x1.6[mm] 4.2[A] 538.3[kHz]-20[MHz]
DFE2MCPHR33MJLQ Powertrain/Safety 0806[inch]/2016[mm] 330[nH] +/-20[%] 2.0x1.6[mm] 10[A] 563.3[kHz]-20[MHz]
DFE2MCAHR47MJ0 Powertrain/Safety 0806[inch]/2016[mm] 470[nH] +/-20[%] 2.0x1.6[mm] 3.5[A] 500[kHz]-20[MHz]
DFE2MCPHR47MJLQ Powertrain/Safety 0806[inch]/2016[mm] 470[nH] +/-20[%] 2.0x1.6[mm] 8[A] 370.1[kHz]-20[MHz]
DFE2MCAHR68MJ0 Powertrain/Safety 0806[inch]/2016[mm] 680[nH] +/-20[%] 2.0x1.6[mm] 3[A] 500[kHz]-20[MHz]
DFE2MCAH1R0MJ0 Powertrain/Safety 0806[inch]/2016[mm] 1000[nH] +/-20[%] 2.0x1.6[mm] 2.4[A] 500[kHz]-20[MHz]
DFE2MCAH1R5MJ0 Powertrain/Safety 0806[inch]/2016[mm] 1500[nH] +/-20[%] 2.0x1.6[mm] 1.8[A] 500[kHz]-20[MHz]
DFE2MCAH2R2MJ0 Powertrain/Safety 0806[inch]/2016[mm] 2200[nH] +/-20[%] 2.0x1.6[mm] 1.4[A] 500[kHz]-20[MHz]