--------------------------------------------------------------------------------

Library :muRataLibWeb_C

Conponent name : GCH03

--------------------------------------------------------------------------------
Jump to Murata website for the latest ADS library

Jump to Murata website for the product information of GCH03

PartNumber Type Size TempCharacteristics RatedVoltage Value Tolerance Dimensions FreqRange
GCH0335C1H1R0CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 1[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H1R5CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 1.5[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H2R0CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 2[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H2R2CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 2.2[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H3R0CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 3[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H3R3CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 3.3[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H4R0CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 4[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H4R7CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 4.7[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H5R0CE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 5[pF] +/-0.25[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H6R0DE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 6[pF] +/-0.5[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H6R8DE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 6.8[pF] +/-0.5[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H7R0DE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 7[pF] +/-0.5[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H8R0DE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 8[pF] +/-0.5[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H9R0DE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 9[pF] +/-0.5[pF] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H100JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 10[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H150JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 15[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H220JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 22[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-30[GHz]
GCH0335C1H330JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 33[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-8.5[GHz]
GCH0335C1H470JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 47[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-8.5[GHz]
GCH0335C1H680JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 68[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-8.5[GHz]
GCH0335C1H101JE01 Implantable medical device 0603[mm]/0201[inch] C0G(-55to125[deg]) 50[V] 100[pF] +/-5[%] 0.6x0.3[mm] 100[MHz]-8.5[GHz]
GCH033R61E101KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 25[V] 100[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61E221KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 25[V] 220[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61E471KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 25[V] 470[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61E102KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 25[V] 1000[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R71E102KE01 Implantable medical device 0603[mm]/0201[inch] X7R(-55to125[deg]) 25[V] 1000[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61E222KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 25[V] 2200[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61A472KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 10[V] 4700[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61A103KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 10[V] 10000[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R60J104KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 6.3[V] 100000[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]
GCH033R61A104KE01 Implantable medical device 0603[mm]/0201[inch] X5R(-55to85[deg]) 10[V] 100000[pF] +/-10[%] 0.6x0.3[mm] 100[Hz]-6[GHz]