| PartNumber | Type | Size | TempCharacteristics | RatedVoltage | Value | Tolerance | Dimensions | FreqRange |
| GCH21A5C2J100FX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 10[pF] | +/-1[%] | 2.0x1.25[mm] | 100[MHz]-3[GHz] |
| GCH21A5C2J100GX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 10[pF] | +/-2[%] | 2.0x1.25[mm] | 100[MHz]-3[GHz] |
| GCH21A5C2J100JX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 10[pF] | +/-5[%] | 2.0x1.25[mm] | 100[MHz]-3[GHz] |
| GCH21B5C2J681FX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 680[pF] | +/-1[%] | 2.0x1.25[mm] | 100[MHz]-3[GHz] |
| GCH21B5C2J681GX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 680[pF] | +/-2[%] | 2.0x1.25[mm] | 100[MHz]-3[GHz] |
| GCH21B5C2J681JX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 680[pF] | +/-5[%] | 2.0x1.25[mm] | 100[MHz]-3[GHz] |
| GCH21B5C2J152JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 1500[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH21B5C2J182JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 1800[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH2165C2A222JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 100[V] | 2200[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21B5C2J222JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 630[V] | 2200[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH21A5C2E272JX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 2700[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH2165C2A332JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 100[V] | 3300[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21B5C2E332JX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 3300[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH21B5C2E392JX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 3900[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH2165C1H472JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 50[V] | 4700[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21B5C2E472JX01 | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 4700[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH21B5C2E562JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 5600[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH2195C1H682JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 50[V] | 6800[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21B5C2E682JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 6800[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH21B5C2E822JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 8200[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH2195C1H103JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 50[V] | 10000[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21B5C2E103JX0A | 200V and over/ Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 250[V] | 10000[pF] | +/-5[%] | 2.0x1.25[mm] | 10[kHz]-1[GHz] |
| GCH2195C1H153JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 50[V] | 15000[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21B5C1H223JE01 | Implantable medical device | 2012[mm]/0805[inch] | C0G(-55to125[deg]) | 50[V] | 22000[pF] | +/-5[%] | 2.0x1.25[mm] | 1[MHz]-6[GHz] |
| GCH21BR72A473KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 100[V] | 47000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR72A104KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 100[V] | 100000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71H474KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 50[V] | 470000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BC72A105KE11 | Implantable medical device | 2012[mm]/0805[inch] | X7S(-55to125[deg]) | 100[V] | 1000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71E105KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 25[V] | 1000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71H105KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 50[V] | 1000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR7YA105KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 35[V] | 1000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71C225KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 16[V] | 2200000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71E225KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 25[V] | 2200000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BC71A475KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7S(-55to125[deg]) | 10[V] | 4700000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BC71E475KE11 | Implantable medical device | 2012[mm]/0805[inch] | X7S(-55to125[deg]) | 25[V] | 4700000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BC7YA475KE11 | Implantable medical device | 2012[mm]/0805[inch] | X7S(-55to125[deg]) | 35[V] | 4700000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71C475KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 16[V] | 4700000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR61C106KE11 | Implantable medical device | 2012[mm]/0805[inch] | X5R(-55to85[deg]) | 16[V] | 10000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR70J106KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 6.3[V] | 10000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR71A106KE01 | Implantable medical device | 2012[mm]/0805[inch] | X7R(-55to125[deg]) | 10[V] | 10000000[pF] | +/-10[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |
| GCH21BR60J226ME11 | Implantable medical device | 2012[mm]/0805[inch] | X5R(-55to85[deg]) | 6.3[V] | 22000000[pF] | +/-20[%] | 2.0x1.25[mm] | 100[Hz]-6[GHz] |