ISO14001 Certification Status


As of September 2018, we have received ISO14001 certification at 51 sites. (This represents 92% of our total production sites.)

Production Sites Date of initial certification Certifying organization*1 Certification number Period of validity Certificate
Murata Manufacturing Company, Ltd.
Head Office
2006.03.20 BVC 4005266
2021.03.01 (PDF: 3.07MB)
Yasu Division
Yokaichi Plant
Fukui Murata Manufacturing Co., Ltd.
Takefu office
Miyazaki Plant
Izumo Murata Manufacturing Co., Ltd.
Toyama Murata Manufacturing Co., Ltd.
Komatsu Murata Manufacturing Co., Ltd.
Kanazawa Murata Manufacturing Co., Ltd.
Kanazawa office
Sendai Plant
Okayama Murata Manufacturing Co., Ltd.
Kanazu Murata Manufacturing Co., Ltd.
Sabae Murata Manufacturing Co., Ltd.
Iwami Murata Manufacturing Co., Ltd.
Hakui Murata Manufacturing Co., Ltd.
Himi Murata Manufacturing Co., Ltd.
Azumi Murata Manufacturing Co., Ltd.
Komoro Murata Manufacturing Co., Ltd.
Wakura Murata Manufacturing Co., Ltd.
Tome Murata Manufacturing Co., Ltd.
Ogaki Murata Manufacturing Co., Ltd.
Asuwa Murata Manufacturing Co., Ltd.
Anamizu Murata Manufacturing Co., Ltd.
Tokyo Denpa Co., Ltd.
Headquarter
Kuji Plant
Gunma Plant
Electronics Instruments Div.
TOKO INC.
TOKO Coiltec Co., Ltd.
Philippine Manufacturing Co. of Murata, Inc
Ise Murata Manufacturing Co., Ltd.
2012.04.06   JQA  JQA-EM6817   2021.04.05
(PDF: 332KB)
Tohoku Murata Manufacturing Co., Ltd.
Koriyama Plant
2017.03.13  BVC  3849013  2020.03.12
(PDF: 120KB)
Motoyama Plant
Kanuma Plant
Wuxi Murata Electronics Co., Ltd.
2006.03.20  BVC   CNBJ312154-UK 2020.04.06
(PDF: 432KB)
Murata Energy Device Wuxi Co., Ltd.
2004.06.09  BVC CNBJ312122-UK
2020.02.27  (PDF: 828KB)
Shenzhen Murata Technology Co., Ltd.  2006.03.20   BVC   CNBJ301416-UK 2020.01.08  (PDF: 391KB)
Foshan Murata Minmetals Materials Co., Ltd
2016.01.20  BVC  CNGZ301960-UK
2021.09.15
(PDF: 481KB)
Taiwan Murata Electronics Co., Ltd. 1997.09.30 ETC 5E8E001-02
2021.09.14 (PDF: 283KB)
Murata Electronics Singapore (Pte. ) Ltd. 1997.12.05 PSB 97-0018 2021.06.18
(PDF: 258KB)
Murata Energy Device Singapore Pte. Ltd.
2004.06.09
BVC THA001319
2020.03.13
(PDF: 990KB) 
Murata Electronics (Thailand) Ltd. 2001.10.17*2 UL 438865UM15
2021.05.06
(PDF: 537KB)
Murata Electronics (Malaysia) Sdn. Bhd. 1999.08.06 SIRIM ER 0153
2020.08.05 (PDF: 628KB)
Murata Electronics Oy. 2001.04.10 BSI EMS 58383
2020.08.04
(PDF: 66KB)
Dongguan Murata Electrics Co., Ltd
2015.03.08 BSI EMS 619717 2021.03.07
(PDF: 70KB)
Toko Electronic (Sarawak) Sdn. Bhd.
 2000.03.31  SIRIM
ER 0182
2021.03.30
(PDF: 114KB)
Shantou S.E.Z. Huajian Electronics Co., Ltd. (Shantou, China)
2003.10.27 CQC
00117E33681R5M/ 4400
2021.02.03
(PDF: 508KB)
Viet Shiang Electronics Co., Ltd
2004.02.20
QUACERT
MT 020/6.17.28
2020.09.10
(PDF: 374KB)
Shantou Huajiuh Technology Co., Ltd.
2004.06.29
CQC
00119E30609R5M/4400
2022.02.06
(PDF: 185KB)
Zhuhai Toko Electronic Co., Ltd.
2004.12.15
CQC
00119E33362R5L/4404
2022.11.03
(PDF: 1,878KB)
Viet Hoa Electronic Co., Ltd.
2007.01.04
QUACERT
MT 047/5.18.24
2021.09.14  (PDF: 1MB)
Sheng Long Toko TECH (Shen Zhen) Co.,Ltd.
Toko Electronic Mfg. Co.,Ltd
2016.10.09
CQC
00119E33180R1L/4404
2022.10.08
(PDF: 1,155KB)
Murata Integrated Passive Solutions S.A.
 2015.12.28   AFAQ 1997/14067.10
2021.08.12  (PDF: 371KB) 

*1
BVC:BUREAU VERITAS Certification
BSMI: Bureau of Standards, Metrology and Inspection
PSB: Singapore Productivity and Standards Board
UL: Underwriters Laboratories, Inc.
SIRIM: Standards and Industrial Research Institute of Malaysia
BSI: British Standards Institution
CQC:China Quality Certification Centre
ETC:ELECTRONICS TESTING CENTER, TAIWAN

*2
Date of initial certification since UL became the certifying organization.
Prior to this, certification was obtained from SGS on October 5, 1998.