HEV/PHEV/EV

自動車_HEV/PHEV/EV
Murata supplies  high reliability electronic components that take maximum
advantage of the characteristics of ceramics such as its compactness and thermal resistance.
Aiming for CO2 reduction and energy saving, we contribute to the adoption of eco-friendly vehicles such as motorized electric vehicles (EVs) and hybrid electric vehicles(HEV/PHV), such as supplying componentsfur use in the powertrain and  the inverter

SubTitleIconNo01 Charger

SubTitleIconNo02 BMS

SubTitleIconNo03 Electrically-Driven Compressor

SubTitleIconNo04 Electric Pump

SubTitleIconNo05 Inverter

SubTitleIconNo06 DC-DC Converter

Murata Icon X General Purpose

Product Series
AEC-Q 200 Compliant Chip Multilayer Ceramic Capacitors for Infortainment GRT Coupling/Decoupling
Chip Inductors (Chip Coils)
LQW

Matching/High Frequency Choke
LQM/LQH/DEF
Voltage Conversion
Chip Ferrite Beads
BLM
Noise Suppression
EMI Suppression Filters EMIFIL®
NFL/NFE
Chip Common Mode Choke Coils
DLW
Common Mode Noise Suppression

Murata Icon X General Purpose (High Reliability)

Product Series
Chip Multilayer Ceramic Capacitors for Automotive GCM Coupling/Decoupling
Ni Plating + Pd Plating Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
GCB
Coupling/Decoupling
Leaded MLCC for Automotive
RCE
Noise Suppression/Decoupling
150°C/175°C/200°C Operation Leaded MLCC for Automotive
RH
Noise Suppression/Decoupling
Chip Inductors (Chip Coils)
LQH32CH/
MDH/
DFEH

Voltage Conversion

LQG15HH
Impedance Matching/Choke

Chip Ferrite Beads
BLM_SH/
BLM_BH/
BLE_SH

Noise Suppression
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive/Feed Through Noise Filters/Feed Through Noise Filters
NFM_H/NFE_H
Chip Common Mode Choke Coils
DLW31SH/
DLW32SH/

DLW43SH/
DLW43MH/
DLW5ATH/
DLW5BTH

Common Mode Noise Suppression
85°C
85℃
max.
 
125℃
max.
 
150℃
max.
  175°C
175℃
max.
  175°C
200℃
max.



Back to top