Information/Comfort/ Accessory

自動車_インフォメーション/コンフォート/アクセサリ
Murata supports the market of Infortainment/comfort/accessory by supplying high reliability electronics components (satisfy CE) that take advantage of characteristics of ceramics such as thermal resistance and vibration resistance.
With Connectivity module using high frequency technology cultivated by 3G/4G communication market,  we contribute to expansion of the market for CarNavigation and IVI(In-Vehicle Infortainment) and the achievement of M2M(telematics) system.

SubTitleIconNo01 Navigation/Infotainment

SubTitleIconNo02 Remote Keyless Entry

SubTitleIconNo03 Meter/HUD

SubTitleIconNo04 Power Seat/Power Mirror

SubTitleIconNo05 Parking Assist

Murata Icon X General Purpose

Product Series
AEC-Q 200 Compliant Chip Multilayer Ceramic Capacitors for Infortainment GRT Coupling/Decoupling
Chip Inductors (Chip Coils)
LQW

Matching/High Frequency Choke
LQM/LQH/DEF
Voltage Conversion
Chip Ferrite Beads
BLM
Noise Suppression
EMI Suppression Filters EMIFIL®
NFL/NFE
Chip Common Mode Choke Coils
DLW
Common Mode Noise Suppression

Murata Icon X General Purpose (High Reliability)

Product Series
Chip Multilayer Ceramic Capacitors for Automotive GCM Coupling/Decoupling
Ni Plating + Pd Plating Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
GCB
Coupling/Decoupling
Leaded MLCC for Automotive
RCE
Noise Suppression/Decoupling
150°C/175°C/200°C Operation Leaded MLCC for Automotive
RH
Noise Suppression/Decoupling
Chip Inductors (Chip Coils)
LQH32CH/
MDH/
DFEH

Voltage Conversion

LQG15HH
Impedance Matching/Choke

Chip Ferrite Beads
BLM_SH/
BLM_BH/
BLE_SH

Noise Suppression
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive/Feed Through Noise Filters/Feed Through Noise Filters
NFM_H/NFE_H
Chip Common Mode Choke Coils
DLW31SH/
DLW32SH/

DLW43SH/
DLW43MH/
DLW5ATH/
DLW5BTH

Common Mode Noise Suppression
85°C
85℃
max.
 
125℃
max.
 
150℃
max.
  175°C
175℃
max.
  175°C
200℃
max.



Back to top 

NOTE

  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Help