Powertrain/Safety

自動車_パワートレイン/セーフティ
Precise sensing technologies are essential to a vehicle's powertrain and safety systems. Murata's electronic components, including various sensors, support the design of a
pleasant driving experience. Our components provides excellent performance and high
reliability that can only be provided by ceramic technologies,  known for their ability to endure severe operating conditions.

SubTitleIconNo01 ECU

SubTitleIconNo02 AT

SubTitleIconNo03 Auxiliary Motors

SubTitleIconNo04 TPMS

SubTitleIconNo05 ABS/ESC

SubTitleIconNo06 Headlamp

SubTitleIconNo07 EPS

SubTitleIconNo08 IMU

Murata Icon X Fuel Injection System

Leaded MLCC for Automotive

RCF Series ※Please Contact Us in details.

High Reliability Chip Ferrite Beads

BLM_SH1/BH1/TH1/JH1 Series

Murata Icon X General Purpose (High Reliability)

Product Series
Chip Multilayer Ceramic Capacitors for Automotive GCM Coupling/Decoupling
Ni Plating + Pd Plating Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
GCB
Coupling/Decoupling
Leaded MLCC for Automotive
RCE
Noise Suppression/Decoupling
150°C/175°C/200°C Operation Leaded MLCC for Automotive
RH
Noise Suppression/Decoupling
Chip Inductors (Chip Coils)
LQH32CH/
MDH/
DFEH

Voltage Conversion

LQG15HH
Impedance Matching/Choke

Chip Ferrite Beads
BLM_SH/
BLM_BH/
BLE_SH

Noise Suppression
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive/Feed Through Noise Filters/Feed Through Noise Filters
NFM_H/NFE_H
Chip Common Mode Choke Coils
DLW31SH/
DLW32SH/

DLW43SH/
DLW43MH/
DLW5ATH/
DLW5BTH

Common Mode Noise Suppression
85°C
85℃
max.
 
125℃
max.
 
150℃
max.
  175°C
175℃
max.
  175°C
200℃
max.



Back to top