Heavy duty vehicles

大型車
Technology equiped, heavy duty vehicles require connectivity technologies for vehicle-to-vehicle and vehicle-to-infrastructure communications; emission control/new powertrain technologies; and advanced safety features. Murata's  sensors, noise suppression components, ceramic capacitors and timing devices  are powering the next generation of automotive technologies.

SubTitleIconNo01 ECU

SubTitleIconNo02 TPMS

SubTitleIconNo03 ABS/ESC

SubTitleIconNo04 Headlamp

SubTitleIconNo05 Fine Navigation

SubTitleIconNo06 Power Seat/Power Mirror

SubTitleIconNo07 Cabin Leveling

SubTitleIconNo08 Motor Grader/Blade Control

SubTitleIconNo09 Forklift/Container Handling

Murata Icon X General Purpose

Product Series
AEC-Q 200 Compliant Chip Multilayer Ceramic Capacitors for Infortainment GRT Coupling/Decoupling
Chip Inductors (Chip Coils)
LQW

Matching/High Frequency Choke
LQM/LQH/DEF
Voltage Conversion
Chip Ferrite Beads
BLM
Noise Suppression
EMI Suppression Filters EMIFIL®
NFL/NFE
Chip Common Mode Choke Coils
DLW
Common Mode Noise Suppression

Murata Icon X General Purpose (High Reliability)

Product Series
Chip Multilayer Ceramic Capacitors for Automotive GCM Coupling/Decoupling
Ni Plating + Pd Plating Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
GCB
Coupling/Decoupling
Leaded MLCC for Automotive
RCE
Noise Suppression/Decoupling
150°C/175°C/200°C Operation Leaded MLCC for Automotive
RH
Noise Suppression/Decoupling
Chip Inductors (Chip Coils)
LQH32CH/
MDH/
DFEH

Voltage Conversion

LQG15HH
Impedance Matching/Choke

Chip Ferrite Beads
BLM_SH/
BLM_BH/
BLE_SH

Noise Suppression
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive/Feed Through Noise Filters/Feed Through Noise Filters
NFM_H/NFE_H
Chip Common Mode Choke Coils
DLW31SH/
DLW32SH/

DLW43SH/
DLW43MH/
DLW5ATH/
DLW5BTH

Common Mode Noise Suppression
85°C
85℃
max.
 
125℃
max.
 
150℃
max.
  175°C
175℃
max.
  175°C
200℃
max.



Back to top