G-PON

G-PON
Murata  technologies are well aligned with the requirements of LTE base statios, expanding data centers and the grwoing demand for optical communications. Murata's products contribute to the design of compact and energy saving equipment, and support high-speed transmission with our products such as multilayer ceramic capacitors for bonding and compact high efficiency power supplies

SubTitleIconNo01 Optical Transmitter Module/Optical Receive Module

SubTitleIconNo02 DC-DC Converter

SubTitleIconNo03 Interface

SubTitleIconNo04 Routers

SubTitleIconNo05 Servers

Murata Icon X Asset Management

Murata Icon X General Purpose

Product Series
Chip Multilayer Ceramic Capacitors for General Purpose
GRM
High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for General Purpose
GJM
High Frequency Filter Circuit
Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose
GRJ
Coupling/Decoupling/For Step-up
Polymer Aluminum Electrolytic Capacitors
ECAS/ECNS
Smoothing /Transient Backup
Chip Inductors (Chip Coils)
LQW/LQP/LQG
Impedance Matching /Resonance
LQM/LQH/DFE
Voltage Conversion
Chip Ferrite Beads
BLM
Noise Suppression
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
NFM
Feed Through Chip EMI Filters
NFE
Common Mode Choke Coils/Noise Filters
DLW/DLP/NFP
Microwave Absorbers
EA
Coin Manganese Dioxide Lithium Batteries
Standard Type/Heat-resistant Type
Backup