High-density 1500 W front end power supplies expand Murata D1U54 series

  • Power Products

06/07/2016

D1U54P-W-1500-12

Murata has announced the D1U54P-W-1500-12 series of 1500 Watt power supplies manufactured by Murata Power Solutions. Packaged in an industry-standard 1U format measuring 54.5 x 40 mm (2.15 x 1.57 inches), it has a length of 12.66 inches, the same as the 1200 W and 1300 W power supplies in this family. Delivering a power density of more than 35 Watts per cubic inch, this compact power supply exceeds the 80 PLUS Platinum efficiency requirements. Featuring a 12 VDC main output, it also provides optional standby outputs of 12 VDC, 5 VDC, or 3.3 VDC output.

These hot-pluggable units are capable of N+1 redundancy and feature active current sharing (ORING FET) permitting connection of up to eight in parallel.

Control and monitoring features include an I2C compatible PMBus™ interface and front panel LED status indicators. Overvoltage, overcurrent, and over temperature protection is included across the range.

Forced air cooling is facilitated by a low noise, variable speed fan; the direction of air flow, front to back or back to front, can be specified at the time of order.

The D1U54P-W-1500-12-HxxTC is an AC input unit accommodating the full universal input range from 90 to 264 VAC. A DC input model, D1U54-D-1500-12-HxxC, is also available in the same size.

The D1U54P series is targeted for distributed power architecture applications and is ideal for use with networking equipment and server and storage systems.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter