300W railway compliant DC-DC converter with 92% efficiency

  • Power Products

26/01/2021

300W railway compliant DC-DC converter with 92% efficiency

Murata announces a new 300W chassis mount ultra-wide 10:1 DC input range converter with patented inrush current control topology and high efficiency >92% from Murata Power Solutions. The IRV300 is a fit-and-forget module designed for harsh operating environments in railway and industrial applications. It conforms to EN50155, EN50121, and EN45545, and has an operating ambient temperature range of -40°C to +85°C.

The IRV300 covers an ultra-wide DC input voltage range of 16.8 Vdc to 160 Vdc, which accommodates all potential battery sizes with a single part number. Single 300 W outputs of 12 V, 24 V, and 54 V are available with output voltage adjustment capability of up to ±15%, which covers all major application voltages. Galvanic isolation between the input and output is in excess of 4 kVdc.

Standard features include enable on/off, input undervoltage lockout adjustment, wide output voltage adjustment range and LED indicator. Optional features include a hold up capacitance for class S2 applications and OR’ing FETs for parallel redundancy. The IRV300 also features self-protection to external short circuits, over current protection and over temperature protection with self-resetting capability.

For more information about the 300W IRV300 power modules, please visit: www.murata.com.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter