FORTELION Battery System1.2kWh Energy Storage Module System

Energy Storage Module has lithium ion rechargeable batteries with 1.2kWh capacity.
Controller can collectively control the multiple storage modules connected to it.


Production of this product has stopped.

1.2kWh Energy Storage Module System

Feature

  • High Safety : Olivine Type Lithium Iron Phosphate Lithium Ion Secondary Battery(FORTELION)with excellent thermal stability and storage characteristics are used in this product. The module is with a self-monitoring function, for detection of any abnormalities in energy storage. The monitored status can be communicated to an external controller to safely manage the usage state of the battery.
  • Long Life : The battery can be expected to remain serviceable for more than 10 years, provided it is charge and discharge once a day at room temperature (23 deg C).
  • Quick Charge : More than 90% of the capacity can be charge in one hour.
  • High Scalability : Multiple energy storage modules can be connected to the controller to meet the requirements (voltage, capacity).

1.2kWh Energy Storage ModuleDiscontinued

Swipe left or right to change screens View in landscape mode.
Model Name Front Color Nominal Capacity Rated Capacity Nominal Voltage Maximum Discharge Current Charge Voltage Maximum Charge Current Storage Temperature Range Operating Ambient Temperature Range Weight Dimensions Safety Standard
IJ1001M Black 1.2kWh
(24Ah)
1.1kWh
(22Ah)
51.2V 50.0A 57.6V 24.0A -40°C to 65°C
(Room temperature recommended)
Discharge: -20 °C to 60 °C
(Discharge current≦24.0A)
-20 °C to 40 °C
(Discharge current≦50.0A)
Charge: 0 °C to 45 °C
17kg W432 x H80 x D421
(mm) (Excluding terminal)
EU EMC Directive
UL 1973
FCC Part15 Class B
※UL 1973 Certification covers only parallel connection.
IJ1001M Silver 1.2kWh
(24Ah)
1.1kWh
(22Ah)
51.2V 50.0A 57.6V 24.0A -40°C to 65°C
(Room temperature recommended)
Discharge: -20 °C to 60 °C
(Discharge current≦24.0A)
-20 °C to 40 °C
(Discharge current≦50.0A)
Charge: 0 °C to 45 °C
17kg W432 x H80 x D421
(mm) (Excluding terminal)
EU EMC Directive
UL 1973
FCC Part15 Class B
※UL 1973 Certification covers only parallel connection.

ControllerDiscontinued

Swipe left or right to change screens View in landscape mode.
Model Name Front Color Operating Voltage Operating Current Operating Temperature Storage Temperature Communication Interface Weight Dimensions Configuration Safety Standard
IJ1004C Black 30 to 60V 0 to 180A -20 °C to 45 °C (Discharge)
0 °C to 45 °C (Charge)
(Room temperature recommended)
-40 °C to 65 °C
(Room temperature recommended)
RS232C / CAN 8kg W432 x H80 x D421
(mm) (Excluding terminal)
Parallel: to 16 parallel EU EMC Directive
FCC Part15 Class B
J5001C Silver 100 to 480V 0 to 50A -20 °C to 60 °C
(Room temperature is recommended)
-40 °C to 65 °C
(Room temperature is recommended)
RS232C / CAN 8kg W432 x H80 x D421
(mm) (Excluding terminal)
Series: 3 to 8 series
Mix Combination: to 8 series and to 2 parallel
FCC Part15 Class B

Cable・ConnecterDiscontinued

Model Name Type Specification
IJT-003F Communication Cable 30cm I2C
IJT-010F Communication Cable 100cm I2C
IJC-108F Communication Cable 20cm & 80cm CAN Junction
IJD-103F/R Thicker Power Cable 30cm (red) AWG4
IJD-103F/B Thicker Power Cable 30cm (black) AWG4
IJD-110F/R Thicker Power Cable 100cm (red) AWG4
IJD-110F/B Thicker Power Cable 100cm (black) AWG4

BracketDiscontinued

Model Name Color Specification
IJB-001F/B Black Bracket 2pcs, Screw ASSY M4 x 8 4pcs
IJB-001F/S Silver Bracket 2pcs, Screw ASSY M4 x 8 4pcs