Li-ion Energy Storage System

Li-ion Energy Storage System
Murata's energy storage modules are built from olivine-type lithium ion iron phosphate rechargeable batteries, which are known for their longevity, safety, and fast-charging capabilities. 

Multiple energy storage modules are connected either in series or parallel by using BMU, BMU-HUB.
It is possible to customize voltage and capacity in order to meet a wide range of applications, from household to industry.



Now available of Container-type large-scale energy storage system

Murata Icon X Product Lineup

2.1kWh Energy Storage Module System

1.2kWh Energy Storage Module System

Murata Icon X Technical Reference

Murata Icon X PDF Catalog

PDF catalogs for Energy Storage System at the following links:

Energy Storage System (PDF: 11.9 MB)

  • UPDATE 23/08/2017
Download PDF