CeramicCapacitorNFM Series

  • Complied with RoHS
  • REACH
  • LowESL
  • Product suitable for noise suppression
Read more

3 Terminals Low ESL Chip Multilayer Ceramic Capacitors(EMI filter) for Consumer Electronics & Industrial Equipment

This is the most suitable Low ESL capacitors for noise measurement and power decoupling of highspeed electrical devices.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

Low ESL

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to 2-terminal capacitor.

Contributes to a reduction in the number of components
Contributes to noise suppression as an EMI filter

Specifications

Size(mm) 1.0x0.5mm - 4.5x1.6mm
Rated Voltage 2.5Vdc - 100Vdc
Capacitance 100pF - 27μF
Main applications Application processor,PMIC

Lineup

  • You can see the search result of the item you click on the capacitance chart.