High Temperature Film Capacitor for AutomotiveFH Series

HTFC

Specifications

Items Basic Specifications
Rated Capacitance  10, 15, 20µF
Rated Voltage  500Vdc
Operational Life  125°C/500Vdc 2000h
Biased Humidity  85°C/85%RH/500Vdc 1000h
Temperature Cycling  −40°C ⇔ 125°C 1000cycles

Appearance/Dimensions

<Shape>

1)The measurement point is within 5mm from the body of component part.

2) Deviation from the case center position within ±1.0mm.

左右にスワイプ可能です 横持ちでご覧ください
Part Number Capacitance Dimensions (mm)
W H T P L d
FHA50Y206KS 20µF
33.0
±0.5
37.0
±0.5
18.0
±0.5
30.0
±1.0
20.0
±1.0
1.20
±0.05
FHA50Y156KS 15µF
33.0
±0.5
35.5
±0.5
14.5
±0.5
30.0
±1.0
20.0
±1.0
1.20
±0.05
FHA50Y106KS 10µF

Application

Smoothing capacitors for hybrid and electric vehicles requiring high temperature resistance and safety, industrial equipment, etc.

1Target Application ; Electric Compressor

2Target Application ; OBC(On Board Charger)

3Target Application ; WPT(Wireless Power Transfer System)

4Target Application ; Mortor Control

5Target Application ; Solor Power

Sample request