1. IEC60384-14 certified product.
Please down load Safety Standard Certification (Type RB: X1/Y1) from here.
2. Rated voltage of 760 VAC (r.m.s.) has been approved for Class X1,.
And 500 VAC (r.m.s.) for Class Y1.
3. Coated with a flame-retardant epoxy resin (equivalent to UL94V-0), and guaranteed to operating temperature up to 125℃.
Uses a halogen-free (*2) external resin.
(*2) Definition of halogen free
Br = 900 ppm or less
Cl = 900 ppm or less
Br+Cl = 1,500 ppm or less