GA3 Series

GA3 Series Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose / IEC60384-14 Class X2

  • General
  • Safety Standard
  • Complied with RoHS
  • REACH
  • help

Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

IEC60384-14 X2 Class Certified Product

Murata Icon X Features

1. IEC60384-14 Class X2 certified product.

Please down load Safety Standard Certification (Type GB: X2) from here.

2. Can be used as a Class X2 capacitor.

Switching Power Supply   - Class 1 Equipment -

Switching Power Supply   - Class 2 Equipment -

3. Realized large capacitance value and small size while maintaining high withstand voltages by the multilayer structure.

Example of Structure

4. Compared with conventional lead type capacitors, this product realized great reductions in size and height, with a volume of 1/10 or less, and height of 1/4 or less.
 
5. This product is only for reflow soldering.
 

Murata Icon X Specifications

Size(mm) 5.7x5.0mm
Rated Voltage 250Vac(r.m.s.)
Capacitance 10000pF - 56000pF
Main applications AC-DC power supply

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.