1. This product has cleared AEC-Q200 compliant test conditions.
This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the GCM series is in critical applications.
2. AEC-Q200 compliant (Grade2 or Grade3)
125°C product: Grade2.
105°C product: Grade2.
85°C product: Grade3.
3. Sn plating is applied to the external electrodes; excellent solderability.