CeramicCapacitorKC3 Series

  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
  • Complied with RoHS
  • REACH
  • AEC-Q200
Read more

High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Bonding the metal terminals to external electrodes solves design issues by mounting large size MLCC!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Bond Metal Terminals to External Electrodes of Chips

This product has high resistance to heat and mechanical impact and greatly reduces acoustic noise of boards by ceramics.

Reduces stress by the elastic action of the metal terminals!

2. Stacking of Chips

Achieve high capacity by stacking 2 capacitors.

Stacking of Chips

3. Adopted Low Dielectric Constant Materials

Improved effective capacity and ripple resistant performance, compared to conventional products (X7R characteristics).

Adopted Low Dielectric Constant Materials

4. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.

Specifications

Size(mm) 6.1x5.1mm - 6.1x5.3mm
Rated Voltage 250Vdc - 1250Vdc
Capacitance 0.10μF - 2.2μF
Main applications For drive system control of engine ECU
For other drive system controls and safety devices

Lineup

  • You can see the search result of the item you click on the capacitance chart.