HB LED Submounts


Product Description

Murata offers two different submounts for HB LED applications:
  • Silicon submount with integrated ESD protection and superior thermal management
  • Ceramic submount with side mounted TVS diode.
    Custom designs can be developed under request.

Key Benefits

  • Very low leakage current
  • Up to 100 V breakdown voltage
  • Superior thermal resistance
  • Improve reflectivity
  • Very small form factor
  • Extended temperature range

Key Features

  • Very low leakage current, less than 1 µA
  • Up to 100 V breakdown voltage available
  • Very small form factor
  • Large choice of back-end metallization for compliance with HB LED assembly