HTSC / XTSC Series

High temperature capacitor up to 250℃

Murata offers two JEDEC compatible capacitor ranges targetting applications in extreme conditions: the high temperature capacitors HTSC up to 200℃ and the xtreme temperature capacitors XTSC up to 250℃. As an example of outstanding performance, the XTSC offer a 1µF in 1206 with a temperature coefficient of +60ppm/K over the full -55℃/+250℃ temperature range. Aging, stability of insulation resistance and capacitor value have been optimized to obtain the best product for Hi-Rel applications.

Murata Icon X Key features

  • Extended operating temperature range (up to 250℃) with low capacitance variation.
  • High stability.
  • High reliability.
  • Low leakage current.
  • Very low ESR and ESL.

Murata Icon X Key applications

  • All applications up to 250℃, such as aerospace, automotive and downhole
  • High reliability applications
  • Replacement of X7R/X8R and C0G dielectrics
  • Decoupling / Filtering / Charge pump (i.e.: motor management, temperature sensors)
  • Downsizing

Murata Icon X HTSC / XTSC series Specification

Parameter Value
Capacitance range 47pF to 3.3µF(*)
Capacitance tolerances ±15%(*)
Operating temperature range -55℃ to 200℃ for HTSC
-55℃ to 250℃ for XTSC
Storage temperature range -70℃ to 215℃ for HTSC(*2)
-70℃ to 265℃ for XTSC(*2)
Temperature coefficient +60ppm/K
Breakdown Voltage (BV) 11VDC or 30VDC
Capacitance variation versus RVDC 0.1%/V (from 0 to RVDC)
Insulation resistance 100GΩ @ 3V, @ 25℃, t>120s, for 100nF
Aging Negligible, < 0.001% / 1000h
Reliability FIT<0.017 parts / billions hours
Capacitor thickness 400µm(*)

(*) Other values on request (*2) w/o packing

Murata Icon X Series Lineup

HTSC.xxx
High Temperature Si Capacitors 400µm
from -55℃ to 200℃
Part number Capacitance BV
Case size Thickness
935132424247-xxN 47pF 11V 0402 400µm
935132424310-xxN 100pF 11V 0402 400µm
935132424347-xxN 470pF 11V 0402 400µm
935132424410-xxN 1nF 11V 0402 400µm
935132424510-xxN 10nF 11V 0402 400µm
935132424522-xxN 22nF 11V 0402 400µm
935132424533-xxN 33nF 11V 0402 400µm
935132424547-xxN 47nF 11V 0402 400µm
935132424610-xxN 100nF 11V 0402 400µm
935132425610-xxN 100nF 11V 0603 400µm
935132427710-xxN 1nF 11V 1206 400µm
935132429733-xxN 3.3nF 11V 1812 400µm


XTSC.xxx
Extreme Temperature Si Capacitors 400µm
from -55°C to 250°C
Part number Capacitance BV
Case size Thickness
935133424247-T1N 47pF 11V 0402 400µm
935133424310-T1N 100pF 11V 0402 400µm
935133424347-T1N 470pF 11V 0402 400µm
935133424410-T1N 1nF 11V 0402 400µm
935133424510-T1N 10nF 11V 0402 400µm
935133424522-T1N 22nF 11V 0402 400µm
935133424533-T1N 33nF 11V 0402 400µm
935133424547-T1N 47nF 11V 0402 400µm
935133424610-T1N 100nF 11V 0402 400µm
935133425610-T1N 100nF 11V 0603 400µm
935133427710-T1N 1µF 11V 1206 400µm

For other values, contact your Murata sales representative.

Murata Icon X PDF Catalog

PDF documents related to silicon capacitors can be downloaded below

Commercial leaflet_HTSC V2.0_Murata (PDF: 0.9 MB)

  • UPDATE 14/02/2018
Download PDF

Commercial leaflet XTSC V2.0_Murata (PDF: 1.0 MB)

  • UPDATE 14/02/2018
Download PDF

Assembly Note HTSC V2.0_Murata (PDF: 0.5 MB)

  • UPDATE 02/02/2018
Download PDF

Assembly Note XTSC V1.9_Murata (PDF: 0.5 MB)

  • UPDATE 02/02/2018
Download PDF