Other Protection Devices


Product Description

Thanks to our proven skill in the development of ESD protection, any customized solution can be developed and combined with other components such as resistors, capacitors and inductors as well as thermal and photo sensors.

Key Benefits

  • Advanced ESD protection device
  • Huge size reduction by integrating tens of components in a single die
  • High reliability compared with external SMD solution

Key Features

  • Compliant with embedded die in PCB
  • Up to 100 V breakdown voltage
  • Large choice of back-end metallization for compliance with HB LED assembly
  • Very low leakage current for longer battery operation