Enter a product part number, or a portion of a part number.
Murata realizations show that you can decrease significantly your costs at various level with Silicon Passive components.
Example 1 : high volume product
Example 2 : low volume product
What is the impact on BOM of using PICS in a high volume application? Example of a PICS for GSM, Edge and 3 W-CDMA transceiver
MANUFACTURING INVESTMENT SAVING IN THIS EXAMPLE
Send your inquiry